Home Power management Power switches Low-side switches

ULN2003V12

ACTIVE

20-V, 7-ch NMOS array low-side driver

Product details

Drivers per package 7 Switching voltage (max) (V) 16 Output voltage (max) (V) 16 Peak output current (A) 1 Delay time (typ) (ns) 80 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 600 Iout/ch (max) (mA) 140 Iout_off (typ) (µA) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Imax (A) 0.14 Device type Low-side switches Function Inductive load compatibility
Drivers per package 7 Switching voltage (max) (V) 16 Output voltage (max) (V) 16 Peak output current (A) 1 Delay time (typ) (ns) 80 Input compatibility CMOS Vol at lowest spec current (typ) (mV) 600 Iout/ch (max) (mA) 140 Iout_off (typ) (µA) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Imax (A) 0.14 Device type Low-side switches Function Inductive load compatibility
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 7-Channel High Current Sink Drivers
  • Supports Up to 20-V Output Pullup Voltage
  • Low Output VOL of 0.6 V (Typical) With:
    • 100-mA (Typical) Current Sink per Channel at 3.3-V Logic Input(1)
    • 140-mA (Typical) Current Sink per Channel at 5-V Logic Input(1)
  • Compatible to 3.3-V and 5-V Microcontrollers and Logic Interface
  • Internal Free-Wheeling Diodes for Inductive Kick-Back Protection
  • Input Pulldown Resistors Allows Tri-Stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • Low Input and Output Leakage Currents
  • ESD Protection Exceeds JESD 22:
    • 2-kV HBM, 500-V CDM
  • 7-Channel High Current Sink Drivers
  • Supports Up to 20-V Output Pullup Voltage
  • Low Output VOL of 0.6 V (Typical) With:
    • 100-mA (Typical) Current Sink per Channel at 3.3-V Logic Input(1)
    • 140-mA (Typical) Current Sink per Channel at 5-V Logic Input(1)
  • Compatible to 3.3-V and 5-V Microcontrollers and Logic Interface
  • Internal Free-Wheeling Diodes for Inductive Kick-Back Protection
  • Input Pulldown Resistors Allows Tri-Stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • Low Input and Output Leakage Currents
  • ESD Protection Exceeds JESD 22:
    • 2-kV HBM, 500-V CDM

The ULN2003V12 device is a low-power upgrade of TI’s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003V12 sink driver features 7 low-output impedance drivers that minimize on-chip power dissipation. When driving a typical 12-V relay coil, a ULN2003V12 can dissipate up to 12 times lower power than an equivalent ULN2003A. The ULN2003V12 driver is pin-to-pin compatible with ULN2003 family of devices.

The ULN2003V12 supports 3.3-V to 5-V CMOS logic input interface thus making it compatible to a wide range of microcontrollers and other logic interfaces. The ULN2003V12 also supports other logic input levels, like TTL or 1.8 V. Each output of the ULN2003V12 features an internal free-wheeling diode connected in a common-cathode configuration at the COM pin.

The ULN2003V12 provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003V12 can support up to 1 A of load current when all 7-channels are connected in parallel.

The ULN2003V12 device is a low-power upgrade of TI’s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003V12 sink driver features 7 low-output impedance drivers that minimize on-chip power dissipation. When driving a typical 12-V relay coil, a ULN2003V12 can dissipate up to 12 times lower power than an equivalent ULN2003A. The ULN2003V12 driver is pin-to-pin compatible with ULN2003 family of devices.

The ULN2003V12 supports 3.3-V to 5-V CMOS logic input interface thus making it compatible to a wide range of microcontrollers and other logic interfaces. The ULN2003V12 also supports other logic input levels, like TTL or 1.8 V. Each output of the ULN2003V12 features an internal free-wheeling diode connected in a common-cathode configuration at the COM pin.

The ULN2003V12 provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003V12 can support up to 1 A of load current when all 7-channels are connected in parallel.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ULN2003V12 7-Channel Relay and Inductive Load Sink Driver datasheet (Rev. C) PDF | HTML 18 Nov 2016
Application note Stepper Motor Driving with Peripheral Drivers (Rev. A) PDF | HTML 02 Dec 2016
Application note Improved Thermal Dissipation and Energy Efficiency for Peripheral Driving 30 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos